Skip to main content

  • Overview

Mission

"Rapid development of automated solutions"

 

  • Founded:
  • HQ:
  • Renesas Platinum Partner:
  • Program Type:
  • Renesas MCU Expertise:
  • OS Expertise:

 

  • 1999
  • Mountain View, California, USA
  • Since 2008
  • 3rd Party Hardware & Software
  • 740, R8C, M16C, H8, H8S, SH-2A, SH-3, SH-4A
  • QNX, Linux

About Systemic Realtime Design

Systemic Realtime Design (SRD) is a systems design house specializing in real time industrial automation. Employing RTOS and CANOpen technologies coupled with the Renesas SH family of processors, SRD is unsurpassed in the creation of integrated hardware/software embedded systems including automotive, energy, flow control, surgical, solar tracking, production and fabrication.

Latest Developments

SRD’s hardware + software Rapid Development Platform aids the creation of robust, intelligent solutions on-time and on-budget. This platform seamlessly forms a highly flexible distributed control system consisting of modular hardware building blocks that seamlessly form a highly flexible distributed control system and a software environment that leverages industry standard protocols and interfaces that simplify application development.


Why Renesas America selected SRD as Platinum Partner

Systemic Real-time Design (SRD) has been involved with many of Renesas’ critical microcontroller and microprocessor developments for Industrial and Medical applications. SRD’s expertise covers from the conceptual stage through the hardware and software development and the creation of a productized solution.

Contact information


  • Web:
  • Contact:
  • Phone:

 


End of content

Back To Top