|
Promotional Part Number:R5F56104VNFP
The RX610 Group is built around the RX core and has enhanced analog, communication, and timer functions. The products are equipped with four units of 10-bit A/D converters (1 μs), 2 channels of 10-bit D/A converter, large-capacity memory (2MB flash, 128KB RAM max) capable of single-cycle access at 100MHz, 7 channels of SCI, 2 channels of I2C, 16 channels of 16-bit timer, 4 channels of 8-bit timer, and major functions. They enable a system to be configured without peripheral memory and other peripheral devices, reducing the total cost of the system.
|