Skip to main content

Target Devices

  • R8C Family (16-bit)

Overview

This product is a real-time operating system (RTOS) conforming to the μITRON 4.0-specification, the predominant RTOS for embedded systems in Japan. Its compact resources, outstanding real-time features, and many service calls are suited for an embedded system with real-time ability and multi-tasking functions. In addition, its affinity for the Renesas C compiler package and the configurator which automatically generates startup files or makefile will help you greatly reduce development time and get to market faster.

*T-Engine Forum holds the copyright on the μITRON Specification.
*TRON, ITRON, and μITRON do not refer to any specific product or products.

Version Information

MR8C/4
Latest Ver.: V1.01.00
Released: Sep 16, 2011
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top