M3T-MR30/4 Real-time OS for M16C Series and R8C Family
Target Devices
- M16C Family M16C/60 Series (16-bit)
- M16C Family M16C/50 Series (16-bit)
- M16C Family M16C/30 Series (16-bit)
- M16C Family M16C/20 Series (16-bit)
- M16C Family M16C/10 Series (16-bit)
- M16C Family M16C/Tiny Series (16-bit)
- R8C Family (16-bit)
Note
- The automatic routine setup function for initializing timer does not support the following MCUs.
- R8C Family
- M16C/60 Series : M16C/63 Group, M16C/64 Group, M16C/64A Group, M16C/65 Group
Overview
This product is a real-time operating system (RTOS) conforming to the μITRON 4.0-specification, the predominant RTOS for embedded systems in Japan. Its compact resources, outstanding real-time features, and many service calls are suited for an embedded system with real-time ability and multi-tasking functions. In addition, its affinity for the Renesas C compiler package and the configurator which automatically generates startup files or makefile will help you greatly reduce development time and get to market faster.
*T-Engine Forum holds the copyright on the μITRON Specification.
*TRON, ITRON, and μITRON do not refer to any specific product or products.
Americas