M3T-MR30 Real-time OS for M16C Series (Discontinued product)
Target Devices
- M16C Family M16C/60 Series (16-bit)
- M16C Family M16C/30 Series (16-bit)
- M16C Family M16C/Tiny Series (16-bit)
- M16C Family M16C/20 Series (16-bit)
- M16C Family M16C/10 Series (16-bit)
Overview
This product is a real-time operating system (RTOS) that conforms the μITRON-specification, which is the predominant RTOS for the embedded system in Japan. Its compact resources, outstanding real-time features, and many system calls are suited for an embedded system with real-time ability and multi-tasking functions. Add to this, its affinity for the Renesas' C compiler package and the configurator which automatically generates startup files or makefile will help you greatly reduce development time and get to market faster.
*T-Engine Forum holds the copyright on the μITRON Specification.
*TRON, ITRON, and μITRON do not refer to any specific product or products. .
Americas