Real-Time OS Aware Debugging
Corresponding Real-Time OS
- HI7200/MP
- HI7750/4
- HI7700/4
- HI7000/4
- RI600/4
- M3T-MR30/4
- M3T-MR30
- MR8C/4
- HI1000/4
- Smalight OS
- ThreadX
- NORTi
- osCAN
- RTA-OSEK
- uC/OS-II
- embOS
- CMX-RTX
- uT-Kernel
- TOPPERS/ASP
- TOPPERS/JSP
Overview
The real-time OS aware debugging presented herein supports task-level debugging of real-time OS applications in the Integrated Development Environment High-performance Embedded Workshop. This function comes standard with High-performance Embedded Workshop. There is no need to rebuild the real-time OS, nor will overhead be incurred. (Debug patches, etc. are not necessary.)

Refer to the Operating Environment for more information on compatible real-time OSs and debuggers, etc.
*T-Engine Forum holds the copyright on the uITRON Specification and the uT-Kernel specifications.
*The OSEK/VDX steering committee holds the copyright on the OSEK/VDX specifications.
*TOPPERS is a registered trademark of TOPPERS Project.
*OSEK is a registered trademark of Siemens AG.
*ThreadX is a registered trademark of Express Logic, Inc.
*NORTi is a registered trademark of MiSPO Co., Ltd.
*osCAN is a registered trademark of Vector Informatik GmbH.
*RTA-OSEK is a registered trademark of LiveDevices Co., Ltd.
*Smalight is a registered trademark of Renesas Northern Japan Semiconductor, Inc.
*uC/OS-II is a trademark of Micrium, Inc.
*embOS is a registered trademark of SEGGER Microcontroller GmbH & Co. KG.
*CMX-RTX is a trademark of CMX Systems Inc.
*The other system names and product names referred to in this document are trademarks or registered trademarks of the respective proprietary companies.
*TRON, ITRON, uITRON, uT-Kernel and OSEK/VDX do not refer to any specific product or products.
Americas