Sound playback system [M3S-S2-Tiny]
Sound playback system
Target Devices
RL78 Family
RX600 Series
R8C Family
M16C Family M16C/Tiny Series
H8 Family H8/300H Tiny Series
Note:
Renesas provides evaluation versions of each MCUs free-of-charge. Please download the appropriate file here.
Overview
M3S-S2-Tiny (hereafter abbreviated S2) is the sound playback system which just requires small memory.
We have the various lineup of MCUs, including R8C Family, which are suitable for use in applications such as single-function home appliances and compact industrial equipment, where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for application, at low cost.
Use S2 to enable sound output in any device incorporating a target microcontroller. S2's original algorithm compresses and expands sound in ADPCM mode compactly at high speed. It can be used to add true sound output functionality to devices that previously only provided visual indications or beeps.
Americas