Skip to main content

FAT file system

Target Devices

V850 Family*
RX600 Series
RX200 Series*
RL78 Family*
R8C Family
M16C Family M16C/Tiny Series
H8 Family H8/300H Tiny Series

*: Scheduled to be supported

Note:
Renesas provides evaluation versions of RX600 Series free-of-charge. Please download the appropriate file here.

Overview

M3S-TFAT-Tiny (hereafter abbreviated TFAT) is a FAT file system which just requires small memory.

We have the various lineup of MCUs, including R8C Family, which are suitable for use in applications such as single-function home appliances and compact industrial equipment, where the incorporation of more sophisticated functionality or the newest technology, with a negligible increase in cost, is desired. To support such development activities, Renesas offers software libraries with only the essential features for application, at low cost.

Use TFAT in any device incorporating a target microcontroller for functions such as accumulating measured or archived data, or rewriting a stored program via memory card. Although TFAT is a FAT file system, and PC data exchange capability enable analysis and management of data by a PC application.

 

Related Resources

Version Information

M3S-TFAT-Tiny for the RX Family
Latest Ver.: V.1.00 Release 00
Released: Sep 6, 2010

Software Library
Sample software

Evaluation software tools
Evaluation software tools

Renesas Interactive
Online training

Renesas partners (Third Parties)
Partner products

ToolNews


End of content

Back To Top