Skip to main content

JPEG Encode/Decode Library

Overview

  • Encodes and decodes color still images
  • Perfect such as in digital still cameras and other image-related applications
  • Available in hard accelerator version and all-software version

Target Device

Hard accelerator version
  • SH-Mobile Series
All-software version
  • V850*
  • SH-2A
  • SH-2
  • RX600 Series*
  • RX200 Series*
  • M32R Family
  • M16C Family
  • R32C Series

    *. Scheduled to be supported

Note:

  • Renesas provides evaluation versions of All-Software JPEG Software Library free-of-charge. Please download the appropriate file here.

 

Main specification

  • Compliant with JPEG baseline encoding system

Features

Accelerator version (Target MCU: SH-Mobile3A, etc.)
  • High-speed JPEG encoding/decoding with built-in CPU hardware IP
  • Partition processing mode helps reduce need for system memory capacity such as frame buffer
All-Software Version
  • C interface
  • Image encode/decode function with the JPEG baseline coding system
  • DCT high-speed calculation based on DSP function instructions and assembler tuning embedded in MCU
  • Approximately 150ms (RX62N at 100MHz) to decode QVGA size (320 x 240, 4:2:2, approx. 25KB)
  • Application sample program included
  • Supports image formatting (Exif, DCF, etc.) and arbitrary horizontal component fraction

Applications

  • All types of digital AV equipment (digital still cameras, digital video camera DVDs, etc.)
  • Mobile phones, FAX machines, e-mail terminals, printers
  • All types of commercial-use equipment

Related Information

Processing Image

Related Resources


End of content

Back To Top