2D Graphics Library (basic graphics library)
2D Graphics Library (basic graphics library)
Overview
The 2D Graphics library, a basic graphics library (referred to as WGP library here), provides all the geometric shapes and character fonts needed to add GUI features when developing embedded devices with built-in screens. The WPG library enables parallel execution of multiple graphics library functions and allows the user to quickly and easily create GUI using GUI Builder.
Target Device
- SH-4A
- SH-3
- SH-2A
- SH-2
- V850 Family*
- RX600 Series*
- H8SX Family
- H8S Family
*. Scheduled to be supported
Note:
- Support for more MCUs will be added sequentially.
- Renesas provides evaluation versions of WGP library for RX600 series free-of-charge. Please download the appropriate file here.
Americas