Skip to main content

Overview

The Renesas Peripheral Driver Library (RPDL) is a unified API for controlling the peripheral modules on the microcontrollers made by Renesas Electronics. The Library is bundled with Renesas Starter Kits and the Peripheral Driver Generator.

Target Device

Target MCUs Peripheral Functions
RX210 Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI), Timers (MTU2,POE,TMR,CMT,RTC,WDT,IWDT), Clock frequency accuracy measurement circuit (CAC), Event link controller, Data operation circuit, LVD, Low power consumption (MCU active mode), A/D (12-bit,Temperature sensor), D/A, CRC, Comparator (CMPA,CMPB), DMAC, DTC
RX630 Clock, Interrupt control unit (ICU), I/O, MPC (PFC), Buses, Communication function (SCI, I2C, SPI,IE-Bus), Timers (MTU2,POE,TMR,CMT,RTC,WDT,IWDT,TPU,PPG), Clock frequency accuracy measurement circuit (MCK), LVD, Low power consumption (MCU active mode), A/D (12-bit,10-bit,Temperature sensor), D/A, CRC, DMAC, DTC
RX62T Clock, Interrupt control unit (ICU), I/O, PFC, MCU active mode, Low power Consumption, LVD, Buses, DTC, Timers(MTU3, POE, GPT, WDT, IWDT), Communication function(SCI, I2C, SPI, LIN), CRC, A/D(10-bit, 12-bit)
* Supports only little endian
RX621, RX62N Clock, Interrupt control unit (ICU), I/O, PFC, MCU active mode, Low power Consumption, LVD, Buses, DMAC, EXDMAC, DTC, Timers(MTU2, POE, PPG, TMR, CMT, RTC, WDT, IWDT), Communication function(SCI, I2C, SPI), CRC, A/D(10-bit, 12-bit), D/A
* Supports only little endian
RX610 Clock, Interrupt control unit (ICU), I/O, PFC, Buses, DMAC, Timers(TPU, TMR, CMT, WDT), Communication function(SCI,I2C), CRC, A/D, D/A
* Supports only little endian

Components

  • Renesas Peripheral Driver Library Library
  • Renesas Peripheral Driver Library Source program
  • User's Manual (English only)
  • Library selection (Copy) Batch file

These can be downloaded from the Application Notes and Sample Code page.

Version Information

For RX210
Latest Ver.: V1.01.00
Released: Mar 05, 2012

For RX630
Latest Ver.: V1.00.00
Released: Apr 20, 2012

For RX62T
Latest Ver.: V1.01.00
Released: May 19, 2011

For RX621, RX62N
Latest Ver.: V1.02.00
Released: May 19, 2011

For RX610
Latest Ver.: V1.00.00
Released: May 19, 2011

Related Resources


End of content

Back To Top