Serial Flash Driver
Serial Flash Driver
Overview
Sample program for erasure control/reading/writing for RX Family, 78K0R/Kx3-L, R8C Family and M16C Family block cycle serial I/O.
You can download the Application Notes and Sample Code from here.
Lineup
Serial Flash driver for RX Family
| Supported MCUs | RX Family (RX610 Group) |
|---|---|
| Supported Memory | M25P Series and M45PE by Micron Technology or corresponding product serial Flash memory |
| Features | - It can read, write and delete the data simply by calling the user API function. - It uses clock synchronous mode of serial communication interface (SCI) and one port for the control. |
Note:
With Serial Flash Driver for RX Family, use the following two softwares in combination.
- For M25P Series by Micron Technology or corresponding product serial Flash memory
- (1)RX Family Micron Technology M25P Series Serial Flash memory Control Software
(2)Clock Synchronous Single Master Control Software Using the RX Family SCI - For M45PE Series by Micron Technology or corresponding product serial Flash memory
- (1)RX Family Micron Technology M45PE Series Serial Flash memory Control Software
(2)Clock Synchronous Single Master Control Software Using the RX Family SCI
Serial Flash driver for 78K0R/Kx3-L
| Supported MCUs | 78K0R/Kx3-L(78K0R/KE3-L) |
|---|---|
| Supported Memory | M25P Series and M45PE by Micron Technology or corresponding product serial Flash memory |
| Features | It uses Serial Array Unit (SAU) CSI mode and one port for the control. |
Note:
With Serial Flash Driver for 78K0R/Kx3-L, use the following two softwares in combination.
- For M25P Series by Micron Technology or corresponding product serial Flash memory
- (1) Micron Technology M25P Series Serial Flash memory Control Software
(2) Clock Synchronous Single Master Control Software Using CSI Mode of Serial Array Unit - For M45PE Series by Micron Technology or corresponding product serial Flash memory
- (1) Micron Technology M45PE Series Serial Flash memory Control Software
(2) Clock Synchronous Single Master Control Software Using CSI Mode of Serial Array Unit
Serial Flash driver for M16C Family and R8C Family
| Supported MCUs | M16C Family (M32C Series and M16C Series), R8C Family |
|---|---|
| Supported Memory | M25P Series by Micron Technology or corresponding product serial Flash memory |
| Features | - It can read, write and delete the data simply by calling the user API function. - It uses clock synchronous mode of MCU and one port for the control. |
Americas