SH7780 T-Engine Development Kit [R0P7780TH001TRKE]
Target Devices
- SuperH RISC engine Family SH7780 Series SH7780 Group
Summary
R0P7780TH001TRKE is a board to develop software for embedded system.
The board is based on standard T-Engine specification.
The package includes hardware, software, "HI ApplicationEngine for T-Engine" manufactured by Hitachi ULSI Systems Co.,Ltd. and various documents.
Additionally, we can offer various middleware to meet the needs of the customers.
For more details on SH7780 T-Engine Development Kit, see the General Information Manual
Note
C/C++ compiler package for SuperH family is not included with this product. Purchase it separately.
Features
- Compliant with the standard T-Engine specification.
- High-performance SH7780 on board.
- Compact size. (120mm X 75mm)
- The programming tool and debugging tool are included.
OS
T-Kernel
For further details on T-Kernel, visit the following website.
- T-Engine Forum http://www.t-engine.org/
Americas