SH7760 T-Engine Development Kit [R0P7760TH003TRKE] (Discontinued product)
Target Devices
- SuperH RISC engine Family SH7750 Series SH7760 Group
Summary
R0P7760TH003TRKE is a board to develop software for embedded system.
The board is based on standard T-Engine specification.
The package includes hardware, software, GNU tools and various documents.
Additionally, we can offer various middleware to meet the needs of the customers.
For more details on SH7760 T-Engine Development Kit, see the General Information Manual.
Note
This product is the revised version of SH7760 T-Engine Development Kit [R0P7760TH002TRKE]. (Change of hardware specification etc.)
Features
- Compliant with the standard T-Engine specification.
- High-performance SH7760 on board.
- Compact size. (120mm X 75mm)
- The programming tool and debugging tool are included.
- Hardware can be expanded by using expansion board. (separately available)
OS
T-Kernel
For further details on T-Kernel, visit the following website.
- PERSONAL MEDIA CORPORATION http://www.t-engine4u.com/en/index.html
- T-Engine Forum http://www.t-engine.org/
Americas

.