Skip to main content

T-Engine, an open and standardized platform, improves development efficiency of ubiquitous equipment.


The hardware and real-time OS that are standardized based on open architecture principles enable to improve software (middleware) reusability and shorten the development period for products. Renesas provides various T-Engine platforms to suit your application requirements.
SH7760 T-Engine
Reference Platforms Lineup Target Devices OS
CPU Core Group
T-Engine Development Kit* SH7780 T-Engine Development Kit SH-4A SH7780 T-Kernel
T-Engine Appliance** SH7722 Reference Platform SH4AL-DSP SH7722
SH7723 Reference Platform SH-4A SH7723
  1. * T-Engine/μT-Engine development kits are open development platforms including hardware, software and even development tools for embedded systems.
  2. ** The T-Engine Appliance is designed only on condition that it can run T-Kernel, without specifically considering conformance to standard hardware specifications of the T-Engine such as those for the mounted interface and board shape.

Lineup:

SH7780 T-Engine Development Kit [R0P7780TH001TRKE]
 

T-Engine Development Kit for SH7780

SH7722 (SH-MobileR) Reference Platform
 

SH7722(SH-MobileR) T-Engine Appliance *T-Kernel and sample programs running under T-Kernel are included.

SH7723 (SH-MobileR2) Reference Platform
 

SH7723(SH-MobileR2) T-Engine Appliance *T-Kernel and sample programs running under T-Kernel are included.

Related Resources


End of content

Back To Top