Skip to main content

YET-D720201-0014, YET-D720202-0014

Share:
  • Overview

YET-D720201-0014 Description:

YET-D720201-0014

Description
Renesas’ third-generation Universal Serial Bus 3.0 host controller demonstration card, part number YET-D720201-0014, complies with the Universal Serial Bus 3.0 Specification (USB 3.0) and Intel’s eXtensible Host Controller Interface (xHCI). The demonstration card supports up to four Super-Speed USB 3.0 ports.  This demonstration card uses a PCI Express® Gen 2 system interface bus, which makes it easy to add multiple SuperSpeed ports to systems containing a PCI Express bus interface.

Kit Contents
1) YET-D720201-0014 third-generation Universal Serial Bus 3.0 host controller
1) Optional PC mounting bracket

Note: For software driver, please see download-link below.

YET-D720202-0014 Description:

YET-D720202-0014

Description
Renesas’ third-generation Universal Serial Bus 3.0 host controller demonstration card, part number YET-D720202-0014, complies with the Universal Serial Bus 3.0 Specification (USB 3.0) and Intel’s eXtensible Host Controller Interface (xHCI). The demonstration card supports up to two Super-Speed USB 3.0 ports.  This demonstration card uses a PCI Express® Gen 2 system interface bus, which makes it easy to add multiple SuperSpeed ports to systems containing a PCI Express bus interface.

Kit Contents
1) YET-D720202-0014 third-generation Universal Serial Bus 3.0 host controller
1) Optional PC mounting bracket

Note: For software driver, please see download-link below.

Quick-start Guide and Windows Device Driver for above YET-D720201-0014 and YET-D720202-0014 (Microsoft Windows XP, 7, and Vista™):

Note: Microsoft’s Windows 8™ operating system does not require this driver, because it already includes a USB 3.0 host controller device driver that is compatible with this card.  Also, note that many Linux operating system releases already include a device driver for USB 3.0 too.

Renesas Reference Design (ET-D720201-0014)

Description:
The Renesas ET-D720201-0014 is the reference design which the YET-D720201-0014 is based upon.

Links to information on Renesas host controller devices used on the demonstration cards:

For technical support, please send an email to:

USB.Help@dm.renesas.com


End of content

Back To Top