- Home
- Products
- Software and Tools
- Starter Kits and Platforms
- Starter-kits and Evaluation Boards
- M16C StarterKit Plus
SKP8CMINI-17 StarterKit Plus for R8C/17
- Overview
- Downloads
The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).
The "Sample Code" ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, voltage detection, RTC, Virtual EEPROM and interrupts.
Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.
Code
| Name | Revision | Rev Date | File Type | File Size |
| Sample Code | - | 23 Aug 2006 | zip | 1.13MB |
Documents
| Name | Revision | Rev Date | File Type | File Size |
| QuickStart Guide | 3.0 | 29 Jun 2005 | 390KB | |
| SKP8CMini17 User's Manual | 1.1 | 30 Mar 2005 | 392KB | |
| Mini R8C17 Board Schematic | 0.9 | 30 Sep 2004 | 40KB | |
| RTA-FoUSB-MON Flash Programmer/In-Circuit Debugger User's Manual | 2.2 | 04 Jan 2005 | 592KB | |
| Application Notes | - | 23 Aug 2006 | zip | 1.81MB |
| SKP8CMINI17 Tutorial 1: Software Development Process Using HEW4 (PPT) | - | 29 Jun 2005 | ppt | 5.23MB |
| SKP8CMINI17 Tutorial 1: Software Development Process Using HEW4 (PDF) | - | 29 Jun 2005 | 549KB | |
| SKP8CMINI17 Tutorial 2: Creating A New Project Using HEW4 (PPT) | - | 29 Jun 2005 | ppt | 1.86MB |
| SKP8CMINI17 Tutorial 2: Creating A New Project Using HEW4 (PDF) | - | 29 Jun 2005 | 995KB |
Americas