Skip to main content


The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).

The "Sample Code" ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, voltage detection, RTC, Virtual EEPROM and interrupts.

Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.

Code

Name Revision Rev Date File Type File Size
Sample Code - 06 Oct 2004 zip 243K
Updated Projects for HEW4 - 17 Jun 2005 zip 171M

Documents

Name Revision Rev Date File Type File Size
QuickStart Guide - 01 Apr 2003 pdf 960K
SKP8CMini User's Manual 1.2 01 Jan 2004 pdf 1.09MB
Mini R8C13 Board Schematic 1.0 02 Oct 2003 pdf 57.2K
M3T-NC30WA V.5.20 Release 1 Release Notes 1 01 Sep 2003 pdf 180K
RTA-FoUSB-MON Flash Programmer/In-Circuit Debugger User's Manual 2.2 03 Jan 2005 pdf 527K
Application Notes - 15 Jan 2005 zip 1.84M
SKP8CMINI-13 Tutorial 1: Introduction (PPT) - 11 Oct 2004 ppt 3.65M
SKP8CMINI-13 Tutorial 1: Introduction (PDF) - 11 Oct 2004 pdf 1.71M
SKP8CMINI-13 Tutorial 2: Creating A New Project Using HEW (PPT) - 11 Oct 2004 ppt 2.07M
SKP8CMINI-13 Tutorial 2: Creating A New Project Using HEW (PDF) - 11 Oct 2004 pdf 1.32M

End of content

Back To Top