Skip to main content


The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).

The "Sample Code" ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, RTC, Virtual EEPROM and interrupts.

Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.

Code

Name Revision Rev Date File Type File Size
Sample Code - 18 Oct 2004 zip 782K
Application Notes - 22 Jul 2004 zip 4.08M
Updated Projects for HEW4 - 17 Jun 2005 zip 98M


Documents

Name Revision Rev Date File Type File Size
SKP32C8x QuickStart Guide 2 15 Sep 2004 pdf 692K
SKP32C8x User's Manual 1.1 01 Oct 2004 pdf 575K
SKP32C84 Schematic D 08 Oct 2004 pdf 54.1K
SKP32C84 Board Bill of Materials 1.1 30 Sep 2004 pdf 20.5K
RTA-FoUSB-MON Flash Programmer and In-Circuit Debugger User's Manual 2.2 03 Jan 2004 pdf 725K
M3T-NC30WA V.5.30 Release 1 (Entry Version) Release Notes 2 01 May 2004 pdf 177K
Tutorial 1: Software Development Process Using HEW - 16 Jul 2004 pdf 4.06MB
Tutorial 2: Creating a New Project Creating Using HEW - 16 Jul 2004 pdf 2.30MB

End of content

Back To Top