Skip to main content


The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).

The "Sample Code" ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, RTC, Virtual EEPROM and interrupts.

Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.

 

Code

Name Revision Rev Date File Type File Size
Sample Code - 13 Sep 2004 zip 5.79MB
Simple Flash API - 30 Sep 2004 zip 168K

 

Documents

Name Revision Rev Date File Type File Size
QuickStart Guide - 17 Aug 2004 pdf 690K
SKP32C8x User's Manual 1.0 01 Jun 2004 pdf 643K
SKP32C83-CL Schematic D 30 Jun 2004 pdf 52.9K
SKP32C83-CL Board Bill of Materials 1.0 30 Jun 2004 pdf 20.0K
RTA-FoUSB-MON Flash Programmer/In-Circuit Debugger User's Manual 2.2 03 Jan 2005 pdf 527K
M3T-NC308WA V.5.20 Release 1 Release Notes 1.0 01 Mar 2004 pdf 158K
Tutorial 1: Software Development Process Using HEW - 16 Jul 2004 pdf 4.06MB
Tutorial 2: Creating A New Project Using HEW - 16 Jul 2004 pdf 2.30MB

End of content

Back To Top