Skip to main content


The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).

The "SKP16CMINI28 Install CD" ZIP archive below contains the contents of the installation CD for the SKP16CMINI28.

Code

Name Revision Rev Date File Type File Size
SKP16CMINI28 Install CD - 22 Feb 2006 zip 149M

Documents

Name Revision Rev Date File Type File Size
SKP16CMINI28 Bill Of Materials 1.1 17 Nov 2005 pdf 21K
QuickStart Guide 1.0 08 Feb 2006 pdf 2.42M
SKP16CMINI28 Schematic 1.1 28 July 2005 pdf 39K
SKP16CMINI28 User's Manual 1.0 01 Dec 2005 pdf 1601K
SKP16CMINI28 Tutorial 1 (PPT) - 29 Jun 2005 pdf 8.17M
SKP16CMINI28 Tutorial 1 (PDF) - 29 Jun 2005 zip 603K
SKP16CMINI28 Tutorial 2 (PPT) - 29 Jun 2004 ppt 1.30M
SKP16CMINI28 Tutorial 2 (PDF) - 29 Jun 2004 pdf 921K

End of content

Back To Top