- Home
- Products
- Software and Tools
- Starter Kits and Platforms
- Starter-kits and Evaluation Boards
- M16C StarterKit Plus
SKP16C6N-CL StarterKit Plus for M16C/6N
The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).
The "Sample Code" ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, RTC, Virtual EEPROM and interrupts.
Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.
Code
| Name | Revision | Rev Date | File Type | File Size |
| Sample Code | - | 13 Sep 2004 | zip | 5.12MB |
Documents
| Name | Revision | Rev Date | File Type | File Size |
| QuickStart Guide | - | 17 Aug 2004 | 665K | |
| SKP16C6N-CL Schematic | C | 15 Apr 2004 | 42.9K | |
| SKP16C6N-CL Board Bill of Materials | 1.1 | 11 Aug 2004 | 19.9K | |
| RTA-FoUSB-MON Flash Programmer/In-Circuit Debugger User's Manual | 2.2 | 03 Jan 2005 | 527K | |
| M3T-NC30WA V.5.30 Release 1 (Entry Version) Release Notes | 2 | 01 May 2004 | 177K | |
| Tutorial 1: Software Development Process Using HEW | - | 13 Aug 2004 | 1.74MB | |
| Tutorial 2: New Project Creating A New Project Using HEW | - | 13 Aug 2004 | 1.81MB |
Americas