Skip to main content


The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).

The "Sample Code" ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, voltage detection, RTC, Virtual EEPROM and interrupts.

Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.

The "IAR SKP Sample code" download contains 2 sample projects (the demo and an empty project) built using the IAR Embedded Workbench IDE and integrated CSPY debugger. Loading each of these projects and starting the debugger can be done simply by following the steps in the included PDF guide.

You can get a free evaluation copy of the Embedded Workbench tools from the IAR download site.

Code

Name Revision Rev Date File Type File Size
Sample Code - 07 Sep 2005 zip 2.35MB
IAR SKP Sample code - 20 May 2005 zip 704K
Updated Projects for HEW4 - 17 Jun 2005 zip 114MB

Documents

Name Revision Rev Date File Type File Size
QuickStart Guide - 17 Aug 2004 pdf 708K
SKP16C28 User's Manual 1.0 01 Jun 2004 pdf 588K
SKP16C28 Board Schematic C 17 Sep 2003 pdf 30.3K
SKP16C28 Bill of Materials 1.0 23 Sep 2003 pdf 8.45K
RTA-FoUSB-MON Flash Programmer/In-Circuit Debugger User's Manual 2.2 03 Jan 2005 pdf 527K
M3T-NC30WA V.5.30 Release 1 (Entry Version) Release Notes 2 01 May 2004 pdf 177K
Tutorial 1: Software Development Process using HEW - 01 Jul 2004 pdf 1.13MB
Tutorial 2: Creating A New Project using HEW - 16 Jul 2004 pdf 2.51MB

End of content

Back To Top