- Home
- Products
- Software and Tools
- Starter Kits and Platforms
- Starter-kits and Evaluation Boards
- M16C StarterKit Plus
SKP16C26 Starter Kit for M16C/26
- Overview
- Downloads
The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).
This starter kit is no longer in production. The information here is for current SKP16C26 kit owners that have lost or misplaced this information that was included in the original kit.
The 'Sample Code' ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, voltage detection, RTC, Virtual EEPROM and interrupts.
Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.
Code
| Name | Revision | Rev Date | File Type | File Size |
| Sample Code | - | 16 Jan 2004 | zip | 13.3MB |
Documents
| Name | Revision | Rev Date | File Type | File Size |
| QuickStart Guide | - | 01 Apr 2003 | 2.33MB | |
| SKP16C26 User's Manual | 1.0 | 01 Dec 2003 | 711K | |
| SKP16C26 (and 62P) Board Schematic | B | 06 Aug 2003 | 762K | |
| SKP16C26 Board Bill of Materials | 1.1 | 08 Nov 2003 | 60.9K | |
| RTA-FoUSB-MON Flash Programmer/In-Circuit Debugger User's Manual | 2.2 | 03 Jan 2005 | 527K | |
| M3T-NC30WA V.5.20 Release 1 Release Notes | 1 | 01 Sep 2003 | 136K | |
| Tutorial 1: Software Development Process Using HEW | - | 01 Apr 2003 | 842K | |
| Tutorial 1: Software Development Process Software Development Process Using TM (Tool Manager) | - | 01 Apr 2003 | 789K | |
| Tutorial 2: Creating A New Project Using HEW | - | 01 Apr 2003 | 857K | |
| Tutorial 2: Creating A New Project Using TM | - | 01 Apr 2003 | 348K |
Americas