- Home
- Products
- Software and Tools
- Starter Kits and Platforms
- Starter-kits and Evaluation Boards
- M16C StarterKit Plus
SKP16C1N2 Starter Kit for M16C/1N
- Overview
- Downloads
The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).
The "Sample Code" ZIP archive below contains sample programs and application notes for the SKP. These demonstrate use of the on-chip peripherals and SKP resources e.g. ADC, Flash/CPU rewrite, DMAC, USART/SIO, timers, RTC, Virtual EEPROM and interrupts.
Each directory in the archive contains all the needed source files as well as pre-configured project files needed to rebuild the program using HEW and the NC30WA Entry version of the compiler. Make sure you unZIP with the "use folder names" option enabled.
Code
| Name | Revision | Rev Date | File Type | File Size |
| Sample Code and Application Notes | - | 13 Sep 2004 | zip | 1.32MB |
Documents
| Name | Revision | Rev Date | File Type | File Size |
| SKP16C1N2 Quick Start Guide | 0.4 | 01 Sep 2004 | 1.91MB | |
| SKP16C1N2 User's Manual | 1.0 | 01 Aug 2004 | 331K | |
| SKP16C29 User's Manual | 0.1 | 01 Mar 2004 | 730K | |
| SKP16C1N Schematic | 1.3 | 04 Jun 2004 | 82.7K | |
| SKP16C1N Board Bill of Materials | 1.2 | 18 Aug 2004 | 23.4K | |
| RTA-FoUSB-MON Flash Programmer and In-Circuit Debugger User's Manual | 2.2 | 03 Jan 2004 | 725K | |
| M3T-NC30WA V.5.30 Release 1 (Entry Version) Release Notes | 2 | 01 May 2004 | 177K | |
| Tutorial 1: Software Development Process Using HEW | - | 19 Aug 2004 | 2.12MB | |
| Tutorial 2: Creating a New Project Creating Using HEW | - | 19 Aug 2004 | 1.38MB |
Americas