M3A-ZA53
- Overview
note1: MS7727RP02 (Separately Availeble), M3A-ZA53 and M3A-0038G01 (Separately Availeble)
Converter Board for USB ASSP Utility Board M3A-ZA53
It is possible to do evaluation of the USB ASSP on the SuperH Solution Engine™ (MS7727RP02).
Note: SolutionEngine is trademarks of Hitachi ULSI Systems Co.,Ltd
Feature
- It is possible to do evaluation of the USB ASSP by connecting CN1 of M3A-ZA53 to the Expansion slot of the SuperH Solution Engine(MS7727RP02:CN1 connector) and connecting CN2 and CN3 of M3A-ZA53 to CN2 and CN3 of the USB ASSP Utility Board .
- M3A-ZA53 has connector pattern for evaluation of split bus.
- The SuperH Solution Engine of below is available to use.
- SuperH Solution Engine Light (MS7727RP02)
- Processer Target Systems (SuperH Solution Engine )
- The USB ASSP Utility Board of below is available to use.
- M66291GP Utility Board (M3A-0032)
- M66591GP Utility Board (M3A-0037G01)
- M66592FP Utility Board (M3A-0038G01)
For details, Please refer to the following.
- Instruction Manual (PDF: 320 KB)
Americas