Notice  | This product does not include power supply and development tools. It is necessary to prepare following items separately. - Power supply : 5V (1.5A or more) - SuperH RISC engine C/C++ compiler package - E10A-USB | Product Information
| CPU | Type Code of CPU Board | On-board Memory | CPU Mounting | | SH7203 | M3A-HS30G50 | SDRAM (32MB), FLASH Memory (4MB) mounted | Chip mounted | M3A-HS30G50 Features  | For the connection with an external SDRAM, it can be switched between the 16-bit bus width and 32-bit bus width. |  | The board comes standard with the UART, CAN, and USB connector as the SH7203 peripheral function interface. |  | The board comes standard with the series A receptacle as the USB connector. |  | All the pins of SH7203 data bus, address bus, and peripheral function are connected to the extension connector. |  | Mounted the connector which the Renesas Technology on-chip emulator E10A-USB can be connected. | M3A-HS30G50 Specifications
| Item | Specification | | CPU | - SH7203
- Input (XIN) clock:16.67MHz - Bus clock:66.67MHz, max. - CPU clock:200MHz, max. - On-chip Memory
- RAM:64K-byte (High speed), 16K-byte(For data retention) | | External Memory | - Flash memory:4M-byte
- SDRAM:16M-byte (16-bit bus width selected), 32M-byte (32-bit bus width selected)
| | Connector | - USB connector (Series A receptacle)
- RCAN connector (D-SUB 9-pin x 2)
- Serial port connector (D-SUB 9-pin)
- H-UDI connector (14-pin/36-pin)
- Extension connector (20-pin MIL standard connector x 5, 40-pin MIL standard connector x 2)
| | LED | - Power LED (1pc.)
- User LED (4 pcs.)
| | Switch | - Reset switch, NMI switch, IRQ0 switch, Test switch
- DIP switch for system setting (4-pole x 1)
- User DIP switch (4-pole x 1)
| | Board Dimensions | - Dimensions: 150mm x 100mm
- Mounting form : 6-layer, double-side mounted
- Board configuration:1 board
| | Included Accessories | - CD-ROM (User's Manual, Installation Manual, Sample Software)
- Release Note
- Power supply cable
*Notice: It is necessary to prepare following items separately (These products are not included) - Power supply : 5V (1.5A or more) - C/C++ Compiler package for SuperH RISC engine family - E10A-USB |
M3A-HS30G50 Appearance Top view of the component side  Top view of the solder side  |