Skip to main content

Note: 38K0/38K2 chip is not mounted on actual M3A-8K00SG01A Evaluation Board.

Features

  • Easy evaluation of the 38K0 and 38K2 USB interface and 38K2 USB HUB function.
  • FP and HP package mounting is possible.
  • Equipped with the connector for serial programming of 38K0/38K2 flash memory version (The flash memory version can be programmed by serial programming or "Flash Over USB" programming).
  • Equipped with HUB application circuit.
  • Equipped with USB line (D+) pull-up resistance cutting
  • Ability to evaluate 38K0 and 38K2 as a slave MCU with the external expansion connector.
  • 4 LED's available for visual display.
  • Possible to communicate with another (external) MCU using 8-bit parallel communication.
  • Ability to directly connect the M38Kx emulator system and mount an RFS chip for emulation.

Specification Outline

  • Vcc: 5 V *(not for Vcc = 3 V)
  • Oscillation Frequency:f(XIN) = 6 MHz 12 MHz
  • Switches:
    • Power Switch
    • MCU Reset Switch
    • Remote Wake-Up Switch
    • HUB Over-current Generation Switch
    • Pull-up resistor Selection Switch for external keyboard connectivity
  • Connectors
    • USB Connector (1 Upstream and 2 Downstream)
    • Connector for external board (option) for an universal area to connect additional equipment
    • Keyboard Connector
    • Serial Connector for RS232 interface
    • Flash Programmer Connector
  • Serial programmable to flash memory

For details, please refer to the M3A-8K00SG01A Instruction Manual (PDF: 1.1MB, [Jan. 27, 2003] Updated).


End of content

Back To Top