M3A-7641AG01
- Overview
Note: M3A-7641AG01 is not equipped with M37641.
Evaluation Board for the 7641 Group USB Interface Function
Features
Suitable for evaluation of the 7641 Group USB interface function.
- Enables easy evaluation of the 7641 USB interface function.
- Enables system evaluation of the 7641 by using PCA7756 or PCA4981C (option for HP or FP package).
- Serial programming connector for Flash is equipped.
--> Enables serial programming to the 7641 Flash Version. - Vbus voltage detect and USB line (D+) pull-up select circuits are equipped.
- Enables evaluation of the 7641 as a slave MCU by the external expansion connector.
- LEDs are available (4 lines).
- Universal area is provided to mount auxiliary components.
-->Enables evaluation for different USB connectors or external memory expansion, etc. - Each pin of expansion connector corresponds to that of 7641.
-->Enables general-purpose use.
Specification Outline
- Power Source Voltage: 5V
- Oscillation Frequency: f(XIN)=24MHz, f(XCIN )=32.768KHz
- Switches:
MCU Reset, Processor Mode Control, USB Power Source Select, USB Line (D+) Pull-up Select, and Vbus Detection Select - Connectors:
USB, External Memory/Master CPU Expansion, Serial, and Adapter - Serial Flash programming is available.
- Adapter board is connectable.
- External memory or master CPU is connectable in microprocessor or memory expansion mode.
For details, please refer to the M3A-7641AG01 Instruction Manual (PDF: 96KB).
Americas