Skip to main content

  • Overview

Note: 7532/7534/7536 not assembled on M3A-7525S. 32 pin LQFP/36 pin SSOP/42 pin SDIP IC sockets enclosed.

Features

The board is suitable for 7534 group built-in USB interface function evaluation.

  • For 7534 group USB interface function evaluation
  • For all packages (32 pin LQFP/36 pin SSOP/42 pin SDIP) of 7534 group
  • All I/O ports expanded on universal for applications
  • For 7534 standard F/W evaluation
  • For application development with 7534 standard F/W

Specification Outline

  • Power supply: 5 V
  • Oscillation frequency: f(Xin) = 6 MHz
  • Switches:
    • MCU reset switch
  • Connectors
    • USB Connector
  • Test pins
    • Vcc, GND, Reset, All I/O ports
  • Foot patterns
    • 32 pin LQFP/36 pin SSOP/42 pin SDIP

Note: For more details, refer to the M3A-7525S instruction manual (PDF: 783 KB).


End of content

Back To Top