M3A-7512SA
- Overview
Note: 7536/7534 not assembled on M3A-7512SA. 42 pin SDIP IC socket enclosed.
Features
The board is suitable for 7534 group built-in USB interface function evaluation.
- For 7534 group USB interface function evaluation
- For 42 pin SDIP of 7534 group
- For HID class function evaluation (with keyboard descriptors)
- For HID class keyboard F/W evaluation
- For application development with 7534 HID keyboard F/W
Specification Outline
- Power supply: 5V
- Oscillation frequency: f(Xin)=6MHz
- Switches:
- MCU reset switch
- Connectors
- USB Connector
- Test pins
- Vcc, GND, Reset, All I/O ports
- Foot patterns
- 42 pin SDIP
Note: For more details, refer to the M3A-7512SA instruction manual (PDF: 1.0 MB).
Americas