M3A-2154G52B
- Overview
- Documentation
- Further Information
Starter-Kit for 32185, 32186, 32192, 32195, and 32196 Group
Starter-Kit for 32185, 32186, 32192, 32195, and 32196 Group. Perfect for evaluation and user training.
M3A-2154G52B Includes
Hardware
| - 32185, 32186, 32192, 32195, 32196 Group Evaluation Board | |
| - Cable | Power supply cable |
| CAN connecting cable | |
| Note. | In order to use the Starter-Kit, the M32R Emulator (M32100T-EZ-E, M32100T5-SDI-E, or M32100T3-SDI-E) should separately be prepared by the user. |
Software (CD-ROM)
| - Debugger front end | M3T-PD32RM |
| - Cross tool kit for M32R Family | M3T-CC32R (trial version) |
Documentation (CD-ROM)
You can download the latest version of the following bundled documents from a "documentation" button in the top navigation on this page.
| - 32185/32186/32192/32195/32196 Group Starter Kit UESR'S MANUAL M3A-2154G52B |
You can download the latest version of the following bundled documents from here.
| - SFR Definition File |
| - Sample Program |
| - Application Note |
Americas