M3A-0836
- Overview
Starter-Kit for M32C/83 144-pin Version
Offers C compiler, a debugger and the MCU board all in one package.
Perfect for M32C/83 Group evaluation and user training.
M3A-0836 Includes
Hardware
| - M3A-0836 |
| - Special Serial Cable: MF_Ten-Nine Cable (M3A-0654CBL) |
Software (CD-ROM)
| - C Compiler | M3T-NC308WA (Entry Version) |
| - Debugger | KD3083 |
|
- Flash Programmer supports Standard Serial I/O Mode 2 (UART) |
M16C Flash Starter |
Documentation
| - M32C/83 Starter-Kit User's Manual Rev.2.00 ( PDF: 1.9MB) |
| - M3A-0836 Circuit Diagram ( PDF: 249KB) |
| - MF_Ten-Nine Cable M3A-0654CBL Circuit Diagram ( PDF: 30KB) |
Americas