Skip to main content

  • Overview

 

Starter-Kit for M16C/62P

 

Offers C compiler, a debugger and the CPU board all in one package.
Perfect for Renesas MCU M16C/62P Group evaluation and user training.
The CPU board can be powered by the USB Flash Writer.

M3A-0664 Includes

Hardware

- CPU Board (Includes M30626FHPFP: M3A-0664)
- USB Flash Writer (M3A-0665)
- Cable USB Cable (for PC and USB Flash Writer connection)
Flat Cable (for USB Flash Writer and Target connection)

Software (CD-ROM)

- C Compiler M3T-NC30WA (Entry Version)
- Debugger KD30
- Flash Programmer USB Flash Writer

Documentation

- M16C/62P Starter-Kit User's Manual Rev.1.02 ( PDF: 924KB)
- M16C/62P Starter-Kit CPU Board Circuit Diagram ( PDF: 39KB)

End of content

Back To Top