M3A-0654G10
Evaluation Board for M32C/83, M16C/80, M16C/62A, M16C/62M
Temporary Target Board for Emulator System*.
*Reset and
power supply circuits must be mounted on this board.
M3A-0654G10 Includes
Hardware
| - M3A-0654G10 | 100-pin LCC Socket (IC61-1004-051) mounted. | |
| 8 segment LEDs: 2 | ||
| Switches: connect to INT0, INT1, ADtrg | ||
| Through Holes for User Expansion: for 96-pin DIN connector |
Note: Reset and Power supply circuits are not mounted on M3A-0654G10.
Documentation
| - M3A-0654G10 Release Notes |
Americas