Skip to main content

  • Overview


Starter-Kit2 for M16C/62A, M16C/62M


Offers C compiler, a debugger and the MCU board all in one package.
Perfect for M16C/62A or M16C/62M Group evaluation and user training.

M3A-0654G01/G02 Includes

Hardware

- M3A-0654G01/G02
- Special Serial Cable: MF_Ten-Nine Cable (M3A-0654CBL)

Software (CD-ROM)

- C Compiler M3T-NC30WA (Entry Version)
- Debugger KD30
- Flash Programmer
   Supports Standard Serial I/O Mode 2 (UART)
M16C Flash Starter

Documentation

- Starter-Kit2 User's Manual Rev.2.00 ( PDF: 1.8MB)
- M3A-0654G01/G02 Circuit Diagram ( PDF: 73KB)
- MF_Ten-Nine Cable M3A-0654CBL Circuit Diagram ( PDF: 169KB)

End of content

Back To Top