M3A-0284
Starter-Kit for M16C/29
| Attention!! |
| PDF files on this page are compatible with Acrobat Reader Version 5.0. When you see these PDF files, you will need Acrobat Reader Version 5.0 or later. |
Offers C compiler, a debugger and the CPU board all in one package.
Perfect for Renesas MCU M16C/26A, M16C/28, M16C/29 Group evaluation and user
training.
The CPU board can be powered by the USB Flash Writer.
M3A-0284 Includes
Hardware
| - CPU Board (Includes M30290FCTHP: M3A-0234-80) | |
| - USB Flash Writer (M3A-0665) | |
| - Cable |
USB Cable (for PC and USB Flash Writer connection) Flat Cable (for USB Flash Writer and Target connection) |
Software (CD-ROM)
| - C Compiler | M3T-NC30WA (Entry Version) |
| - Debugger | KD30 |
| - Flash Programmer | USB Flash Writer |
Documentation
| - M16C/29 Starter-Kit User's Manual Rev.1.02 ( PDF: 946KB) |
| - M16C/29 Starter-Kit CPU Board Circuit Diagram ( PDF: 86KB) |
Americas