M3A-0207A
- Overview
Note: M3A-0207A is not equipped with M30240.
Evaluation Board for the M30240 Group USB Interface Function
Features
| Suitable for evaluation of the M30240 Group USB interface function. |
- Enables easy evaluation of the M30240 USB interface function.
- Enables easy communication to PC by on-board RS-232C interface. (selectable by switch)
- Key inputs are available (16 pads).
- LEDs are available (8 lines).
- External expansion connector or variable resistors are connectable with A-D input. (selectable by switch)
- Universal area is provided to mount auxiliary components.
-->Enables evaluation for different USB connectors or parts connection to unused pins, etc. - Each pin of expansion connector corresponds to that of M30240.
-->Enables general-purpose use.
Performance Overview
- Power Source Voltage: 5
- Oscillation Frequency: f(XIN)=12MHz
- Switches: MCU Reset, USB Power Source Select, D+ Line Pull-up Select, RS-232C Communication Select, and A-D Input Pin Select
- Connectors: External Power Source, USB, RS-232C, and Expansion (no parts)
For details, please refer to the M3A-0207A Instruction Manual (PDF: 106KB).
Americas