M3A-0113
Starter-Kit for R8C/13
Offers C compiler, a debugger and the CPU board all in one package.
Perfect for Renesas MCU R8C/13 Group evaluation and user training.
| Attention!! |
| PDF files on CD-ROM contained in R8C/13 Starter-Kit are compatible with Acrobat Reader Version 5.0. When you see these PDF files, you will need Acrobat Reader Version 5.0 or later. |
M3A-0113 Includes
Hardware
| - R8C/13 Starter-Kit CPU Board | |
| - On-chip Debugging Emulator E8 | |
| - Cable |
USB Interface Cable (for PC and E8 connection) User Interface Cable (for E8 and Target connection) |
Software (CD-ROM)
| - C Compiler | M3T-NC30WA Free Version |
| - Debugger | E8 Emulator Debugger (Interface Software) |
| - Flash Programmer | Flash Development Toolkit Free Version |
Documentation
| - R8C/13 Starter-Kit User's Manual Rev.1.00 ( PDF: 576KB) |
| - R8C/13 Starter-Kit Tutorial Rev.1.00 ( PDF: 666KB) |
| - R8C/17 Starter-Kit CPU Board Circuit Diagram ( PDF: 30KB) |
Americas