M3A-0033
- Overview
Renesas USB ASSP Evaluation Motherboard M3A-0033
Features
| MCU board equipped with the M16C/80 with a simple debugger. In combination with the M3A-032 bundled in the M3A-0033 or the separately available M3A-0037 and M3A-0038, evaluation of any Renesas USB ASSP is a snap. The M16C/80, 10MHz, RS-232 driver and PC use interface connector are mounted. |
Details
| For details, please refer to the following. - Instruction Manual (PDF: 736 KB) |
Americas