Starter-kits and Evaluation Boards
Lineup:
3DK2166 Evaluation Kit
3DK Evaluation Board Kit for H8S/2168
3DK2218 Evaluation Kit
3DK Evaluation Board Kit for H8S/2218U
3DK38076 Evaluation Kit for H8/38076
3DK Evaluation Board Kit for H8/38076.
3DK38086R Evaluation Kit for H8/38086R
3DK Evaluation Board Kit for H8/38086R.
E8a/E8 14PIN-10PIN Convert Board
This product is the convert board to connect the 10-pin connector of the M3A-0665 FoUSB to the E8a (or the E8) emulator.
EDK Low Cost Evaluation Board for H8 and SuperH RISC Processors
Evaluation and Development Kits (EDKs) for evaluation of Renesas controllers and processors
H8 Starter Kit Plus
H8 Starter Kits with USB on-chip debugger
SKP36077 Starter Kit for H8/Tiny Family | SKP36912 Starter Kit for H8/36912G | SKP38024 Starter Kit for H8/38024 | SKP38602 Starter Kit for H8/38602 | SKPH8Tiny Starter Kit for H8/Tiny Family
M3A-0032
M66291GP (USB ASSP) Utility Board M3A-0032
M3A-0033
Renesas USB ASSP Evaluation Motherboard M3A-0033
M3A-0037G01
M66591GP (USB ASSP) Utility Board M3A-0037G01
M3A-0038G01
M66592FP (USB ASSP) Utility Board M3A-0038G01
M3A-0039
M66596FP (USB ASSP) Utility Board M3A-0039
M3A-2142G03
M32R/ECU function extension board M3A-2142G03
M3A-2152G52A
Starter-Kit for 32176 Group
M3A-2154G52B
Starter-Kit for 32185, 32186, 32192, 32195, and 32196 Group. Perfect for evaluation and user training.
M3A-HS11G50
The M3A-HS11G50 is the CPU board provided for evaluating the functionality and performance of the SH7211 chip.
M3A-HS19G50
The M3A-HS19G50 is the CPU board provided for evaluating the functionality and performance of the SH7619 chip.
M3A-HS30G50
The M3A-HS30 board is the CPU board provided for evaluating the functionality and performance of the SH7203 chip. It can be used as the development platform for various products, for trial manufacture of MCU systems, or for developing and evaluating application software.
M3A-HS37G50
The M3A-HS37G50 is the CPU board provided for evaluating the functionality and performance of the SH7137 chip.
M3A-HS49G50
The M3A-HS49G50 is the CPU board provided for evaluating the functionality and performance of the SH7149 chip.
M3A-HS62G50
The M3A-HS62G50 CPU board is designed for evaluating the features and performance of the SH7262 MCU (SH2A-FPU core, operates at 144 MHz). It can be used as the development platform for various products, as well as used for manufacturing systems using MCUs, and for evaluating application software.
M3A-HS64G01
The M3A-HS64G01 is an optional board which can be connected to the M3A-HS62G50 and M3A-HS64G50. The M3A-HS62G50 is suitable for developing audio system prototype.
M3A-HS64G02
The M3A-HS64G02 is an optional board which can be connected to the M3A-HS64G50. The M3A-HS64G50 is suitable for developing the video input and music-playing applications.
M3A-HS64G50
The M3A-HS64G50 CPU board is designed for evaluating the features and performance of the SH7264 MCU (SH2A-FPU core, operates at 144 MHz). It can be used as the development platform for various products, as well as used for manufacturing systems using MCUs, and for evaluating application software.
M3A-HS71G50
The M3A-HS71G50 is the CPU board provided for evaluating the functionality and performance of the SH7670 chip.
M3A-HS86G50
The M3A-HS86G50 is the CPU board provided for evaluating the functionality and performance of the SH7086 chip.
M3A-HS87G50
The M3A-HS87G50 is designed for evaluating the feature and performance of the SH7286 MCU.
M3A-ZA53
<For SuperH Solution Engine ™> Converter Board for USB ASSP Utility Board M3A-ZA53
R0K572630D001BR
The R0K572630D001BR board is the CPU board provided for evaluating the functionality and performance of the SH7263 chip. It can be used as the development platform for various products, for trial manufacture of MCU systems, or for developing and evaluating application software.
R0K572670C000BR
The R0K572670C000BR CPU board is designed for evaluating the features and performance of the SH7267 MCU (SH2A-FPU core, operates at 144 MHz). It can be used as the development platform for various products, as well as used for manufacturing systems using MCUs, and for evaluating application software.
M16C StarterKit Plus
M16C StarterKit Plus is no longer recommended. Please use the Renesas Starter Kits instead
SKP16C1N2 Starter Kit for M16C/1N | SKP16C26 Starter Kit for M16C/26 | SKP16C26A Starter Kit for M16C/26A | SKP16C28 Starter Kit for M16C/28 | SKP16C29-CL Starter Kit for M16C/29 | SKP16C62P StarterKit Plus for M16C/62P | SKP16C6N-CL StarterKit Plus for M16C/6N | SKP16CMINI28 StarterKit Plus for M16C/28 (FLGA Package) | SKP32C83 and SKP32C83-CL Starter Kit for M32C/83 | SKP32C84 Starter Kit for M32C/84 | SKP32C85 and SKP32C85-CL Starter Kit for M32C/85 | SKP8CMINI StarterKit Plus for R8C/11 | SKP8CMINI-13 StarterKit Plus for R8C/13 | SKP8CMINI-17 StarterKit Plus for R8C/17
EV5-ASIA (R0K3306S0D011BR)
M16C/6S Evaluation Kit for ASIA
EV10 (R0K3036S1DU01BR)
M16C/6S1 Evaluation Kit
EV5-US (R0K3306S0D010BR)
M16C/6S Evaluation Kit for US
SDK-PLC-EU-A (or -B for CENELEC B band)
M16C/6S Evaluation Kit for Europe
M3A-0111
Starter-Kit for R8C/10, R8C/11 Group. Perfect for evaluation and user training.
M3A-0113
Starter-Kit for R8C/13 Group. Perfect for evaluation and user training.
M3A-0207A
M30240 Group Evaluation Board M3A-0207A
M3A-0284
Starter-Kit for M16C/26A, M16C/28, M16C/29 Group. Perfect for evaluation and user training.
M3A-0654G01/M3A-0654G02
Starter-Kit for M16C/62A, M16C/62M Group. Perfect for evaluation and user training.
M3A-0654G10
Evaluation Board for M32C/83, M16C/80, M16C/62A, M16C/62M Group. Can be used as a temporary target board for Emulator System.
M3A-0664
Starter-Kit for M16C/62P Group. Perfect for evaluation and user training.
M3A-0801G02
Starter-Kit for M16C/80 Group (100-pin Version). Perfect for evaluation and user training.
M3A-0802G02
Starter-Kit for M16C/80 Group (144-pin Version). Perfect for evaluation and user training.
M3A-0835
Starter-Kit for M32C/83 Group (100-pin Version). Perfect for evaluation and user training.
M3A-0836
Starter-Kit for M32C/83 Group (144-pin Version). Perfect for evaluation and user training.
M3A-2114G62
Starter-Kit for 32171 Group
M3A-2142G52
Starter-Kit for 32180 Group
M3A-2142G52A
Starter-Kit for 32180 Group
M3A-7512SA
7532/7534 Group(FP Package) HID class mouse F/W Evaluation Board
M3A-7525S
7532/7536 Group, 7534 Group Standard F/W Evaluation Board
M3A-7641AG01
7641 Group Evaluation Board M3A-7641AG01
M3A-8K00SG01A
38K0/38K2 Group Evaluation Board M3A-8K00SG01A
M3A-HS60G50
The M3A-HS60G50 is the CPU board provided for evaluating the functionality and performance of the SH7206 (SH-2A) chip.
M3A-2142G04
MCU pin processing board M3A-2142G04
EZ-0002
The EZ-0002 has the 78K0S/KA1+ "low pin count" microcontroller mounted on a board, and supports on-board flash programming for application programs up to 4 KB and real-time execution. User hardware parts such as digital I/O and analog signals can be connected to the board.
EZ-0005
The EZ-0005 is an evaluation board that performs step-down dimming using an FET. This board uses the 78K0/IB2's A/D converter or comparator and its inverter timer to enable LED dimming of each of the three RGB colors.
EZ-0006
The EZ-0006 is a PWM evaluation board using the 78K0/IA2. The board is equipped with connectors enabling connection to communication interfaces, analog signal-input pad, and the uPD168804 Buck converter HBLED Evaluation Board (EZ-0007). Connecting to an EZ-0007 board enables high-resolution dimming of a 4-channel LED.
EZ-0007
The EZ-0007 is an evaluation board with a built-in uPD168804 constant-current driver IC for LEDs. The board has a built-in high-brightness LED and power regulator, and is able to evaluate lighting by connecting a single 12 V power source. A connector capable of PWM signal input can also be used to connect to an EZ-0006 or other board, and evaluate dimming using a microcontroller.
EZ-0008
The EZ-0008 is a master communication evaluation board supporting infrared, DALI, and DMX512 communication, which are commonly used in commercial lighting packages. Using this board enables the evaluation of lighting fixtures with communication features.
EZ-0009
The EZ-0009 is a development kit including the target board and the emulator for µPD78F8024 and µPD78F8025.
EZ-0011
The EZ-0011 is an LED lighting evaluation board that performs LED constant current control and PFC control without an LED constant current control IC or PFC control IC, by using the 78K0/IB2 microcontroller. An arbitrary number of LEDs can be connected, and independent dimming control of up to three channels with 60W total can be evaluated. AC power voltages of 100 to 240 V are supported, making it possible to evaluate operation on any power supply in the world.
EZ-BLST-003
The EZ-BLST-003 is an evaluation board for inverter fluorescent-light control with an onboard 78K0/IB2. This board uses the 78K0/IB2's fast oscillation (40 MHz) and inverter timer to enable control of two fluorescent lights.
Americas