Skip to main content


The Starter Kit Plus products are no longer recommended for new designs. They have been replaced by the Renesas Starter Kits (RSK).

Product Overview

The H8/Tiny Starter Kit Plus (SKP) is a complete system for evaluating MCU performance for the Renesas H8/300H µTINY family of micro controllers. This kit consists of an EVB3664 board and an E8 on-chip debugging emulator and also includes sample code, documentation and tutorial to jumpstart development.

The E8 debugger supplied in the kit includes the High-performance Embedded Workshop (HEW) integrated development and debugging environment with a 64K code size limited C compiler.

Kit Contents

  • EVB3664
  • CDROM with documentation and sample programs
  • E8 on-chip debugging emulator [R0E000080KCE00]

 


End of content

Back To Top