Skip to main content


Product Overview

The H8/38602 Starter Kit Plus (SKP) is a complete system for evaluating MCU performance for the Renesas H8 Super Low Power family of microcontrollers. This kit consists of an MBH838602 board and an E8 on-chip debugging emulator and also includes sample code, documentation and tutorial to jumpstart development.

The E8 debugger supplied in the kit includes the High-performance Embedded Workshop (HEW) integrated development and debugging environment with a 64K code size limited C compiler.

Kit Contents

  • MBH838602
  • CDROM with documentation and sample programs
  • E8 on-chip debugging emulator [R0E000080KCE00]

End of content

Back To Top