H8 Starter Kit Plus
- Overview
- Further Information
Starter Kits with USB on-chip debugger
H8 Starter Kit Plus is a low cost bundled kit of an evaluation hardware board with an E8 USB on-chip debugging emulator and includes a CD containing the High-performance Embedded Workshop integrated development and debugging environment with sample code, documentation and tutorials to jumpstart microcontroller evaluation and development.
You can find a zip archive of the installation CD from the Downloads navigation link on this page.
Americas