EZ-BLST-003
- Overview
- Downloads
- Design Support

Target MCUs
78K0 Microcontrollers
- 78K0/IB2
- µPD78F0745
- µPD78F0746
- µPD78F0755
- µPD78F0756
Overview
The EZ-BLST-003 is an evaluation board for inverter fluorescent-light control with an onboard 78K0/IB2. This board uses the 78K0/IB2's fast oscillation (40 MHz) and inverter timer to enable control of two fluorescent lights.
Features
- Boost/PFC function and half-bridge output are controled by the microcontroller.
- Three illumination-control modes built in
- (remote control, analog input, and DALI communication)
- On-chip debugging using USB cable
Americas