EV10 (R0K3036S1DU01BR)
- Overview
- Design Support
EV10 (R0K3036S1DU01BR)
M16C/6S1 Group Evaluation Kit for US/ASIA
Target Devices
Device group: M16C/6S1
Part number of the device mounted on the board: R5F36S1EDFB
For more information on the microcomputer, please see the M16C/6S1 device page.
Product Overview
This kit is bundled with an M16C/6S1 evaluation board (one piece), AC/DC adapter, cables and user manual.
This kit supports software development for the M16C/6S1 and testing of PLC communication.
(Two or more sets of this kit are required in order to test PLC communication.)
The product features are as follows.
- Complies with Part 15 of the FCC rules for PLC communication
- Includes an AC/DC adapter (input voltage rating: 100V to 240V)
- Includes a simple communication test program
- Supports software development for the M16C/6S1 using the E8a on-chip debugging emulator.
(The E8a is not included with this kit. Please purchase it separately) - Dimensions: 105 mm by 58 mm by 48 mm (not including AC/DC adapter and cables)
CAUTION
Please confirm the PLC regulations for your region and complete any necessary procedures before using this product.
Related product
Americas