Skip to main content

Documentation for the EDK2329

Link Type Description
USER MANUAL PDF [554kB]
2003-06-11
EDK2329 User manual with instructions for use and board options.
QUICK START GUIDE PDF [325kB]
2003-03-13
EDK2329 start-up guide.
SCHEMATICS PDF [111kB]
2003-03-13
Board schematics of the EDK2329.
TUTORIALS MANUAL PDF [312kB]
2003-03-13
EDK Tutorials manual for the EDK2329.
EDK CPLD CODE PDF [8kB]
2003-03-13
Code listing for CPLD. The code gives the user visibility of the functions performed by the boot control CPLD. It shows exactly what occurs when you press the boot / reset / NMI button on the EDK and will allow the user to understand the method for placing the device into either Boot or User Modes. The device also drives the Boot and User LEDs on the board.

Further resources may be available from the H8S/2329 device page.


End of content

Back To Top