E8a/E8 14PIN-10PIN Convert Board
- Overview
Part Number
R0KZC000000002R
Target Devices
| Family | Series | Group |
| M16C | M16C/Tiny | M16C/26 |
| M16C/26A | ||
| M16C/28 | ||
| M16C/29 | ||
| M16C/60 | M16C/62P | |
| M16C/6N4, M16C/6N5 | ||
| M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN | ||
| M32C/80 | M32C/84 | |
| M32C/85 | ||
| M32C/86 | ||
| M32C/87 | ||
| M32C/88 |
* R8C Family is not supported.
Product Overview
- This product is the board to convert the 14-pin connector of the E8a (or the E8) emulator to the 10-pin connector.
- When using this product, make sure that the pin assignment of the target system is the same as the following connector pin assignment. It can be used only when the pin assignment of the 10-pin connector-side is the same.
- E8a (or the E8) emulator software and Flash development Toolkit can be used for this product.
Pin Assignment
Connector pin assignments of this product are shown below.
- 14PIN Connector [J1] (Manufacturer: Omron, Part Number: XG4C-1434)
- 10PIN Connector [J2] (Manufacturer: Omron, Part Number: XG4H-1031)
| 14PIN Connector [J1] Pin Assignment | 10PIN Connector [J2] Pin Assignment | ||
| Pin No. | Signal | Pin No. | Signal |
| 1 | SCLK | 1 | Vcc |
| 2 | GND | 2 | BUSY |
| 3 | CNVss | 3 | SCLK |
| 4 | EPM (RP) | 4 | RxD |
| 5 | TxD | 5 | CE (P1_6) |
| 6 | N.C | 6 | EPM (RP) |
| 7 | CE (P1_6) | 7 | GND |
| 8 | Vcc | 8 | RESET |
| 9 | BUSY | 9 | CNVss |
| 10 | N.C | 10 | TxD |
| 11 | RxD | - | - |
| 12 | N.C | ||
| 13 | RESET | ||
| 14 | GND | ||
Connection Example

Americas