Starter-kits and Evaluation Boards
- Overview
- Documentation
- Design Support
- Further Information
- EDK Ordering Information
European EDK and EVB Ordering Information
H8/300L Family
| Devices Supported | Part Number | Availability | Debugger Supplied | Type of board |
| H8/3644F | EVB3644F | Limited | HDI | EVB |
| H8/38024 | EDK38024 (3) | Now available | HDI | EDK |
| Thermostat Application Board plugin for EDK38024 | EDK38024D1 | Available to distribution agents only | n/a | Plugin |
H8/300H TINY Family
| Devices Supported | Part Number | Availability | Debugger Supplied | Type of board |
| H8/3687F | EDK3687 | Now available | HEW2/ HMON | EDK |
| Audio Demonstration Board 1 plugin for EDK3687 | EDK3687DEMO1 | Available to distribution agents only | n/a | EDK |
| Audio Demonstration Board 2 plugin for EDK3687 | EDK3687DEMO2 | Available to distribution agents only | n/a | EDK |
H8/300H Family
| Devices Supported | Part Number | Availability | Debugger Supplied | Type of board |
| H8/3048BF | EVB3048BF (2) | Limited | HDI | EVB |
| H8/3052F | EVB3052F (3) | Now available | HDI | EVB |
| H8/3067F | EVB3067F (2) | Contact Supplier | HDI | EVB |
| H8/3068F | EVB3068F (3) | Now available | HDI | EVB |
| H8/3069F | EDK3069 | Now available | HEW2/ HMON | EDK |
H8S Family
| Devices Supported | Part Number | Availability | Debugger Supplied | Type of board |
| H8S/2144F | EVB2144F (2) | Limited | HDI | EVB |
| H8S/2148AF | EVB2148AF (3) | Now available | HDI | EVB |
| H8S/2215F | EDK2215 | Now available | HEW2/ HMON | EDK |
| H8S/2239F | EDK2239 | Now available | HEW2/ HMON | EDK |
| H8S/2268F | EDK2268 | Now available | HEW2/ HMON | EDK |
| H8S/2282F | EDK2282 | Now available | HEW2/ HMON | EDK |
| H8S/2329F | EDK2329 | Now available | HEW2/ HMON | EDK |
| H8S/2357F | EVB2357F (2) | Very Limited | HDI | EVB |
| H8S/2377F | EDK2377 | Now available | HEW2/ HMON | EDK |
| EPOS Demonstration Board for EDK2377 | EDK2377D1 | Available to distribution agents only | n/a | EDK |
| H8S/2378F | EDK2378 | Now available | HEW3/ HMON | EDK |
| H8S/2398F | EDK2398 | Now available | HEW2/ HMON | EDK |
| Audio Demonstration Board plugin for EDK2398 | EDK2398DEMO1 | Available to distribution agents only | n/a | Plugin |
| H8S/2612 | EDK2612 (3) | Now available | HDI | EDK |
| H8S/2623F | EVB2623F (3) | Now available | HDI | EVB |
| H8S/2628F | EDK2628 | Now available | HEW2/ HMON | EDK |
| H8S/2633F | EVB2633F (3) | Now available | HDI | EVB |
| H8S/2636 | EDK2636 (3) | Now available | HDI | EDK |
| H8S/2638 | EDK2638 | Now available | HEW2/ HMON | EDK |
| H8S/2676 | EDK2676 | Now available | HEW2/ HMON | EDK |
SuperH RISC Engine Family
| Devices Supported | Part Number | Availability | Debugger Supplied | Type of board |
| SH7047 | EDK7047 (3) | Now available | HDI | EDK |
| SH7055F | EVB7055F (1) | Now available | HDI | EVB |
| SH7145 | EDK7145 | Now available | HEW2/ HMON | EDK |
Notes:
- Includes full version of MakeApp graphical application builder.
- May include Lite version of Hitachi WorkBench (HWB) Windows development environment. You should immediately download the High-performance Embedded Workshop demo to replace this as HWB is obsolete
- Includes demo version of High-performance Embedded Workshop and HDI4/5.
Americas