3DK38086R Evaluation Kit for H8/38086R
- Overview
- Further Information
Target Devices
-
H8/38086R
Product Overview
The 3DK board consists of an H8/38086R microcontroller (MCU) mounted on to a circuit board with 8 independent LEDs connected to an I/O port to allow simple visual output from the MCU. Two switches allow interrupt input to the MCU and a variable resistor is connected to an Analogue-to-Digital Converter (ADC) input allowing an analogue voltage to be measured. The board can be interfaced to a PC via the RS-232 port where C-coded programs may be downloaded to the MCU using the HMON debugger software provided. Also provided is a header connector around the MCU which provides access to the MCU I/O pins.
Main uses for the 3-D board:
- Demo tool where the basic functions of the MCU can be tested or demonstrated. Sample programs on the CD-ROM can be downloaded to the MCU via the serial port.
-
Benchmarking target board for evaluating the MCU performance, allowing
compilation, debugging and benchmarking of the user's own code.
Kit Contents
- 3-D board
- Jumper link
- Header Connectors
-
Kickstarter CD-ROM iincluding Renesas size-limited compilers, source level
debugger and extensive tutorial code examples.
Hardware Overview
The 3-D board includes:
- H8/38086R Flash microcontroller.
- 9.83MHz Main oscillator, 32K sub clock oscillator
- 8 independent LEDs (2mA low current type) connected to an I/O port.·
- 2 push switches connected to Interrupt pins.
- Push switch connected to RESET pin.
- Push switch to place MCU in boot mode.
- Variable resistor connected to the A-D converter A/D input
- MCU header connector (0.1" pitch) to allow connection to all the MCU port pins.
- Serial host communications port.
- 5V external power connector (barrel type, centre positive)
- Boot mode FALSH connector for use with FDM.
- Connector for use with E7 or E8 On Chip Debugger
Purchasing Options
The 3DK38086R is designed and manufactured by Renesas Technology Europe and can be purchased through the normal sales channels.
Americas